Aluminium construction profile from item for your tasks

Robust and durable
Aluminium construction profile for every purpose
Highest stability with low weight

Aluminium construction profiles

Benefit from item know-how

Aluminium instead of steel - that was the innovative idea of the two item founders Gerrit Pies and Wolfgang Rixen. In Solingen, this resulted in the very first universal aluminium construction profile with grooves and bolted connections. In the meantime, it has become a global success story. The aluminium construction profiles from item have been on the market since 1980: We are the original!

The component selection of the MB Building Kit System is constantly being expanded and is compatible with each other. As a pioneer in aluminium construction profiles, item can draw on extensive knowledge and decades of experience. Take advantage of the flexible MB Building Kit System for your individual designs in special machine construction.

FIND MATCHING ARTICLES IN THE SHOP

Aluminium construction profiles

Profiles 5: Compact and lightweight profiles

Thanks to their low weight and compact dimensions, item Line 5 profiles are ideal for constructions that are elegant but stable. For example, Line 5 profiles with flat cross-sections are used as carriage profiles in linear systems. Profiles from this line are also perfect for building lightweight frames and can accommodate a maximum tensile load of 500 N on the groove (M5 bolts).

More information

Profiles 6: Weight-optimised profiles

Line 6 profiles are a good choice for use in strong, weight-optimised tables, racks and frames. They support a slimline design and use resources sparingly, while variants with closed grooves create a harmonious appearance. The maximum extraction force on the groove is 1,750 N (M6 bolts).

MORE INFORMATION

Profiles 8: The standard material for design engineers

Line 8 profiles from item are the originals of the aluminium building kit system. They offer the widest range of variants and are robust all-rounders that can withstand tensile loading of up to 5,000 N and use M8 bolts.

MORE INFORMATION

Profiles 10: Maximum load-carrying capacity for demanding applications

Line 10 profiles are used when heavy loads need to be supported but space is limited. The high-strength profile flanks accommodate tensile loading of up to 7,000 N per screw connection (M10). These added-value profiles are also resistant to pre-tension losses. Lightweight Profiles 10e can be used in machine areas involving low loads.

MORE INFORMATION

Profiles 12: Our strongest profiles

The strongest line in the MB Building Kit System is Line 12. The grooves accommodate extraction forces of up to 10,000 N per screw connection. The solid profiles are perfect for building high-strength frames and machine bases. Line 12 can also carry even heavy attachments.

MORE INFORMATION

Special applications? item angled and flat profiles!

Special profiles without grooves are used as edge protection or grip rails. Strips and angled profiles are available in a range of sizes for all types of special constructions. They are screwed to panel elements.

MORE INFORMATION
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
Netherlands
Find global partners